Smart Cities Connectivity Through IPv6

Overview

NXP® Smart Cities Connectivity through IPv6 Block Diagram

NXP<sup>&reg;</sup> Smart Cities Connectivity through IPv6 Block Diagram

Community Demo

Our Metropolitan Area Network Demonstration Kit utilizes the latest IPv6 Mesh technologies and enables the Smart City of the future. This kit was built around a Smart Objects modem and IPv6 stack from Nivis based on the Kinetis K60 and the MC12311 sub-GHz radio. In this demo the Power PC P1025 Tower board acts as a Data Concentrator/Edge Router, gathering information from several battery powered wireless Smart Object end nodes—all managed via a Nivis’s Network Manager Software.

See more demos at the nxp.community >