National ID (eID)

Overview

National ID (eID)

National ID (eID)
Category Products Features
SmartMX
SmartMX Controllers
  • Family concept providing memory options up to 264 kB ROM, 144 kB EEPROM and 7.5 kB RAM  
  • ISO 7816 interface  
  • Certified crypto library
SmartMX® Dual Interface Controllers
  • Family concept providing memory options up to 264 kB ROM, 144 kB EEPROM and 7.5 kB RAM  
  • ISO 7816 and ISO 14443 interfaces  
  • Supports MIFARE DESFire, MIFARE Plus, and MIFARE Classic for applications convergence  
  • Certified crypto library
NFC Reader
High-performance multi-protocol NFC frontend