Electrocardiograph (ECG)  Favorite


NXP and Monebo Technologies have partnered to create a complete diagnostics Electrocardiograph (ECG) solution.

The Monebo ECG analysis algorithm—combined with our portfolio of more than 500 MCUs, processors and digital signal controllers—supports cutting-edge medical devices which measuring heart cells, help identify cardiac conditions, and monitor patient health.

These ECG devices range from handheld machines for remote monitoring to more sophisticated patient monitoring systems used by hospitals.

  • NXP® Portable Electrocardiograph (ECG) block diagram

  • Advancing the Operatin Room using the ARM Cortex M4 Kinetis® K50 MCU - Use Case

  • Portable Healthcare Reference Designs - Demo

Community Demo

Speed development time when designing your portable medical device with Our Healthcare Analog Front End (AFE) reference platform which includes a complete hardware platform, schematics and software. Based on the Kinetis Microcontroller K53 measurement.

See more demos at the NXP Community >