Mid to High Infotainment / eCockpit

Overview

Block Diagram

blockDiagram

Block Diagram

Block Diagram
Category Products Features
Automotive Applications Processors
i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, ARM® Cortex®-A9 Core ARM® Cortex™ quad-core CPU, highly optimized 2D/3D Graphics, Enhanced DRAM Controller
i.MX 6DualPlus Processor - Dual-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, ARM® Cortex®-A9 Core ARM® Cortex™-A9 dual-core CPU, highly optimized 2D/3D Graphics, Enhanced DRAM Controller
i.MX 6Dual Processors - Dual-Core, 3D Graphics, HD Video, Multimedia, ARM Cortex-A9 Core ARM® Cortex™-A9 dual-core CPU, high-end 2D and 3D graphics, dual stream HD video
System MCU
8-bit Automotive Microcontrollers 8bit automotive microcontrollers
Automotive and Industrial 16-Bit Microntrollers (MCUs) 16bit Microcontrollers
Automotive and Industrial 32-bit MCUs based on Power Architecture® Technology MPC5xxx/5xxx Power Architecture® Automotive Microcontrollers
Radio Chipset
Car Radio Tuners Analog and digital IF
Car Radio & Audio DSP Solutions All in one digital receiver including tuner and software defined radio processing
Multi standard digital radio Support for multiple standards with a single baseband processor and is a cost efficient co-processor to AM/FM radio/audio DSPs
Audio Amplifier
Class-AB (car radio) Excellent audio sound at different levels of output power, leading sound performance, low pop noise
Class-D (car radio) Extremely high dynamic audio range, optimized amplifier efficiency
Real Time Clock
Automotive RTCs High reliability and lowest power consumption. Devices are available with I2C or SPI bus interfaces.
Display/push Button Driver
Automotive LCD Drivers High reliability and best optical performance and available for a wide range of resolutions from 4x32 up to 4x160 segments
Automotive LED Controllers High reliability combined with LED dimming, blinking and color mixing capabilities
Automotive Lighting, LED Driver ICs Versatile, application specific, constant current, high brightness LED (HB-LED) driver Ics
CD Drive Controller
Audio Converters High quality audio conversion solutions
I/O Protection
In-Vehicle Networks
CAN Transceivers A comprehensive portfolio comprising automotive-grade transceivers for all CAN physical layer options
LIN Transceivers An extensive range of LIN solutions based on the industry standard for low-cost communications in automotive applications
CAN/LIN System Basis Chips System basis chips, including our UJA107xA, UJA106x and TJA1028, offer a compact and scalable solution for today's automotive control units
Power Supply
Power Management for i.MX Application Processors PMICs are designed for use with the various families of i.MX applications processors and integrate both switching and linear regulators required for the total system solution
CAN/LIN System Basis Chips System basis chips, including our UJA107xA, UJA106x and TJA1028, offer a compact and scalable solution for today's automotive control units
Glue Logic
Sensors
Sensors Sensor designed with th eright combination of intelligent integration, logic and customizable software
Software Services and Support
Professional Support and Service Resources Different levels of professional services and support based on your individual needs.