Overview

Category Products Features
Microprocessors (MPU)
32-bit Microprocessor with USB On-The-Go, Ethernet, PCI, DDR2/DDR controller and Encryption 32-bit MPU, 10/100 ETH, USB OTG, PCI
Multimedia Applications Processors - Point of Sale (POS), Robust Security, Connectivity, ARM9™ Core 400 MHz ARM9®, SVGA, 10/100 ETH, CAN, tamper detection, <1W
i.MX28 Applications Processors: Integrated Power Management Unit (PMU), ARM9™ Core 454 MHz ARM9®, SVGA, 10/100 ETH, CAN, PMU, <1W
i.MX 6Solo Processors – Single-Core, Multimedia, 3D Graphics, ARM Cortex-A9 Core 1 GHz ARM® Cortex™-A9, 2xWXGA, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU
Microcontrollres (MCU)
8-bit Flexis QE MCUs Flexis Low-Power 8-bit MCU 4-128K Flash
ARM® Cortex®-A5 based Microprocessors with 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch ARM Cortex-A5 266MHz, 1.5M SRAM, Display, dual 10/100 ETH, dual CAN, PMU, <1W
ARM® Cortex®-A5 based Microprocessors with 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch ARM Cortex-A5 500MHz, 1.5M SRAM, Display, dual 10/100 ETH, dual CAN, PMU, <1W
ARM Cortex-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, security, Ethernet, L2 switch ARM Cortex-A5 500MHz, Cortex-M4 167MHz, 1.5M SRAM, Display, dual 10/100 ETH, dual CAN, PMU, <1W
Print Sensors
0 to 10kPa, Differential and Gauge, Integrated Pressure Sensor Sensor On-Chip Signal Conditioned, Temperature Compensated and Calibrated
Signal Conditioning
MSDI with Suppressed Wakeup Switch Detector 22 contacts
MSDI with 32 mA Suppressed Wakeup Switch Detector 22 contacts
Motor Driver
Octal Serial Switch with SPI Configurable Octal Serial Switch (LSS / HSS) for Motor Drive
MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36V, 5A, 11kHz/20kHz H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 11kHz
MC34932/S H-Bridge, Brushed DC Motor Driver, 5-36V, 5A, 11kHz/20kHz H-Bridge Brushed DC/Stepper Motor Driver, 5-28V, 5A, 11kHz
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 10kHz
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 20kHz H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 20kHz
Dual H-Bridge, Motor Driver, 2-8.6V, 1.4A, 200kHz H-Bridge Brushed DC/Stepper Motor Driver, 2-8.6V, 1.4A, 200kHz
H-Bridge, Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz H-Bridge Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz
Power Management
3.0A 1.0MHz Integrated DDR Switch-Mode Power Supply Li-Ion Battery Charger, DDR Switch-Mode Power Supply (3.0A, 1MHz)