Overview

Category Products Features
MCU / MPU
Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Bluetooth® low energy (BLE) v4.2 and IEEE 802.15.4 RF connectivity for portable, extremely low-power embedded systems
Kinetis® K64-120 MHz, 256KB SRAM Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core IEEE® 1588 Ethernet MCU based on ARM® Cortex®-M4 core
Kinetis K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper & QuadSPI Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Advanced security capabilities
Kinetis KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on ARM® Cortex®-M0+ Bluetooth® Smart/Bluetooth® Low Energy (BLE) v4.1 RF connectivity for portable, extremely low-power embedded systems
Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core IEEE® 1588 Ethernet MCUs featuring advanced analog integration and serial communication
Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Bluetooth® low energy (BLE) v4.2 RF connectivity for portable, extremely low-power embedded systems
Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Optimized for cost-sensitive applications requiring low power flexibility and processing efficiency
Kinetis® K60/61-120–150 MHz, Mixed-Signal Integration & anti-tamper MCUs based on ARM® Cortex®-M4 Core Computational power for control algorithms, sensor data processing, and audio processing
8-bit Flexis USB MM128/64/32 MCUs USB connectivity, graphic display support, and measurement accuracy
USB Interface
Mini or Micro-USB Interface IC High-Speed USB2.0 Compliant, I2C Interface with Interrupt to the Host, 10μA Quiescent Current in Standby Mode
USB Interfaces More USB Interfaces to Start your Design.
Signal Condition
Signal Conditioners Amplifies signals from sensors to make them suitable for processing.
Wireless Comm
Wireless Connectivity Low-power, cost-effective wireless solutions for embedded devices.
Power Management
Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs
14-Channel Configurable Power Management IC Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals
12-Channel Configurable PMIC Configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing
Pressure Sensors
0 to 10kPa, Differential and Gauge, Integrated Pressure Sensor NXP® MPX5010/MPXV5010G/MP3V5010 series of piezoresistive transducers
20 to 110kPa, Absolute Digital Pressure Sensor Barometric pressure sensor with an I2C interface