Blood Glucose Monitors (Glucometers)

Overview

Category Products Features
Microcontrollers (MCU)
Kinetis® K4x USB & Segment LCD Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core MCU with ARM® Cortex™-M4 Core, 512K flash, USB, segment LCD
Kinetis® K5x Measurement Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Integrated OPAMPS, TRIAMPS, USB, Ethernet and segment LCD controller
Kinetis® KL3x-48 MHz, Segment LCD Ultra-Low-Power Microcontrollers (MCUs) based on AR®M Cortex®-M0+ Core Cortex-M0+ up to 48 MHz, single cycle fast I/O access part, multiple low-power modes
Kinetis® K2x USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Full and high-speed USB 2.0 On-The-Go, device charge detect capability and USB crystal-less functionality
LPC54000 Series: Power-Efficient Microcontrollers (MCUs) Based on ARM® Cortex®-M4 Core Dual Core Cortex M4/M0+ MCU, Low Dynamic Power
Microprocessors (MPU)
i.MX 6UltraLite Processor - Low-power, secure, ARM® Cortex®-A7 Core Cortex-A7 up to 696 MHz, integrated power management module, multiple memory and peripheral interfaces
Inertial Sensors
±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer Xtrinsic smart, low-power three-axis accelerometer
Keypad or Touch Screen
NXP® Touch-Sensing Platform, a Ready Play® Solution Resistive screen controller with basic gesture recognition, and up to four capacitive touch-sensing electrodes
NXP Touch Software Software download features touch detection algorithms and is ideally suited for RTOS based applications
Power Management
3.0A 1.0MHz Integrated DDR Switch-Mode Power Supply Li-Ion battery charger, DDR switch-mode power supply (3.0A, 1MHz)
5.0A 1.0MHz Integrated Single Switch-Mode Power Supply Li-Ion battery charger, single switch-mode power supply (5A, 1MHz)
1.0 MHz Dual Switch-Mode DDR Power Supply Li-Ion battery charger, dual switch-mode DDR power supply (5A, 1Mhz)
5.0A 1.0MHz Integrated Dual Switch-Mode Power Supply Li-Ion battery charger, dual switch-mode power supply (5A, 3.3V)
Anti-Counterfit/Security
Secure authentication microcontroller Tamper resistant, secure MCU
Wireless Communication
NTAG I²C - Energy harvesting NFC Forum Type 2 Tag with field detection pin and I²C interface Near Field Communication (NFC), I2C Contact Interface
Kinetis KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on ARM® Cortex®-M0+ Low Power ARM Cortex M0+, BLE v4.1, ZigBee
Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Low Power ARM Cortex M0+, BLE v4.2, ZigBee, Thread, Dual PAN