Overview

Category Products Features
NFMI Radio
NFMI radio for wireless audio and data streaming MiGLO NFMI radio for wireless audio and data streaming with G.722 audio codec, 16 kHz bandwidth
NTAG I²C plus
Accelerometer
±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer Low-power, three-axis capacitive accelerometer with 14-bit resolution
Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer 6-axis sensor (accelerometer and magnetometer) in small QFN plastic package
Magnetometer
High Accuracy, 3D Magnetometer Low-power digital 3D magnetic sensor
Gyroscope
3-Axis Digital Gyroscope Low-power gyroscope with smart sensing to capture / process events shorter than sample time
MCU
Low-Power Microcontollers (MCUs) Based on ARM® Cortex®-M4 Cores With Optional Cortex®-M0+ Co-processor 32-bit ARM Cortex-M4/M0+ MCU; 104 kB SRAM; 512 kB flash, 3 x I2C, 2 x SPI, 4 x USART, 32-bit counter/ timers, SCTimer/PWM, 12-bit 5.0 Ms/sec ADC integrated in the core
Memory
4 Mbit Serial SPI EEPROM 4 Mbit serial EEPROM with byte level and page level serial EEPROM functions, sector level protection and power-down functions