Overview

Community Demo

Demonstration of NXP's PowerQUICC Processors Qorivva MPC577xK MCU and the MRD3000 multi-channel 77 GHz radar transceiver chipset that powers this radar-based safety systems to help drivers manage blind spots and to detect for side impacts. This long- and mid-range frontal radar is also used for adaptive cruise control.

See more demos at the nxp.community >

Category Products Features
RADAR Front End
MR2001 Multi-channel 77 GHz Radar Transceiver Chipset Multi-channel operation enabling a single radar platform with electronic beam steering and wide field-of-view to support long, mid-, and short-range radar applications
TEF810X Fully-Integrated 77 GHz Radar Transceiver Enables key safety applications including emergency braking, adaptive cruise control, blind-spot monitoring, cross-traffic alert and automated-parking
MCU
S32R Radar Microcontroller - S32R27 Automotive & Industrial Radar Applications High performance computation demands required by modern beam-forming fast chirp modulation RADAR systems
Power Supply and CAN Interface
SBC Gen2 with High-Speed CAN and LIN Power management unit with built-in enhanced high-speed CAN interface (ISO11898-2 and -5)
FlexRay Interface

Featured Training & Events

Functional Safety

Connect with Us