Overview

Category Products Features
MPU
S32V230 Family of Processors for Advanced Driver Assistance Systems high-performance automotive processor designed to support safe computation-intensive vision applications
Power Supply
14-Channel Configurable Power Management IC Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals
12-Channel Configurable Power Management IC Numerous outputs with various current ratings as well as programmable voltage and sequencing
12-Channel Configurable PMIC Configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing
10-Channel Configurable PMIC Configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing
LVDS or Ethernet Switch
CAN Interface
High-speed CAN transceiver with Standby mode Interface between Controller Area Network (CAN) protocol controller and physical two-wire CAN bus; designed for high-speed CAN applications in the automotive industry
Enhanced fault-tolerant CAN transceiver Interface between protocol controller and physical bus wires in a Controller Area Network (CAN); primarily intended for low-speed applications up to 125 kBd in passenger cars
Basic Camera Module
Front View Camera Camera systems in advanced driver assistance systems can analyze the video content for lane departure warning (LDW), automatic lane keeping assist (LKA), high/low beam headlight control and traffic sign recognition (TSR).
Smart Rear View Camera Smart rear-view cameras analyze video content locally for object and people detection. They also support full local image processing and graphics overlay creation.