NXP Semiconductors


Select site:

English

Flexible analog CRT TV system TV215T

General description

Our TV215T is the ultimate solution for breaking cost and time-to-market barriers in analog CRT TVs. It gives you a single global platform for introducing everything from mono small-screen sets to highly-featured large- or wide-screen stereo models, and even super-slim tube TVs.

Blockdiagrams

Block diagram bra932_tv215

Key features

  • One global footprint and package, from basic mono to stereo TV sets
  • Optimized solution per market segment
    • mono, AV stereo with tone control, and stereo product segments
    • multi-standard color and multi-standard stereo sound decoder
    • closed captioning (CC), teletext and on-screen display
    • 90 or 110 degree
    • up to 3 channel stereo switch integrated
  • Can be used as front-end for 2fH and LCD TV application
  • New OSD
    • programmable graphic cursor on separate layer
    • half-tone with color choice
    • 512 characters with square fonts for Chinese characters, or 1024 characters
  • Production-ready design (PRD80)
    • enables manufacturers to implement a cost effective chassis and reach market quickly
  • Software compatibility and re-usability from UOCIII software environment
  • Integrated Development Environment

Background information

NXP's TV215T is focused firmly on quick and economical analog CRT TV set creation. A low bill of materials and a low risk, due to field-proven IP, combine with fast times-to-market. And, as you only need to develop one core chassis, you can save on R&D resources.

The solution is based on our highly integrated Ultimate One Chip (UOC) family. The latest devices in our UOC family, the TDA111xx and TDA121xx, provide all the video, audio, graphics and control processing for the TV215T. All the UOC ICs in the TV215T are mounted in a QFP80 package.

The technology guarantees worldwide decoding performance and high picture quality, supported by our robust and market-proven GTV software stack.

We also offer a production-ready design PRD80. Keeping your R&D costs and resource requirements to a minimum, the PRD80 provides you with a complete, production-ready chassis based on the TV215T.

The PRD80 TV set is a fully tested solution (reliability, ESD, EMC, EMI and non-standard signal conditions), compliant with all regional standards such as IEC65, CISRP13 and CISPR20. It comes with all the documentation required for production including Gerber files and test reports, and is backed by support including on-site training, samples and programming tools.

Related literature

TV215T leaflet