Delivering improved picture quality and the lowest bill of materials for global mid-range LCD TV, this single chip solution is ideal for mainstream TVs with screen sizes over 20 inches. A complete, ready-to-manufacture hardware and software reference design, it also helps reduce time-to-market.
Delivering improved picture quality and the lowest bill of materials for mid-range LCD TV, the TV506 is a single chip solution that meets the increasing need for mainstream TVs with screen sizes over 20 inches. A complete, global LCD TV system solution, this ready-to-manufacture hardware and software reference design also helps reduce time-to-market.
The TV506 LCD One Chip TV offers advanced picture improvement features, enabling manufacturers to gain product differentiation in the growing LCD TV market. Video enhancements such as EDDI+, detail adaptive noise reduction and optional 3D comb filter provide end-customers with a great viewing experience at consumer price points.