NXP Semiconductors


Select site:

English

High performance LCD TV system solution (TV506E)

General description

Targeting the fastest growing segments of the market, the Nexperia TV506E system solution is optimized for mid-sized to large LCD TV applications.


It contains all necessary hardware and software for analog standard-definition and high-definition ready (HD-Ready) LCD TVs and offers an extensive range of advanced features.

Blockdiagrams

Block diagram brb016_tv506t

Key features

  • Movie judder cancellation
  • HD-Ready, supports display resolutions of up to 1920 x 1080
  • Advanced picture quality improvement features
    • Auto picture control (peaking, DLTI, noise reduction, DCTI)
    • Auto contrast control (histogram, black stretch, dynamic backlight)
    • Motion Compensated De-Interlacing (MCDI)
    • Edge Dependent De-Interlacing (EDDI)
  • Photographic quality pixel based graphics
  • Integrated flash card processing for JPEG / MP3 / MPEG decoding
  • Teletext 2000 pages at level 2.5
  • HDMI / DVI / VGA / Component inputs
  • 3D comb filter for PAL and NTSC
  • PIP (Picture in Picture)
  • True global multi-standard video decoder
  • Flat speaker sound

Background information

The TV506E provides world-class picture quality at a competitive price and enables a short time to market. It is available as a production ready reference design which includes a software development kit for easy customization and configuration. A Windows-based UI tool is also available to create on-screen graphics.

At the heart of the solution are two ICs – the TDA151xx and the PNX50xx. A member of the Ultimate One Chip (UOC) Fifth-Generation analog TV family, the TDA151xx handles the IF, video and audio decoding, 3D comb filtering, detail adaptive noise reduction and overall TV control. The PNX50xx is a high-performance scaler, responsible for de-interlacing, scaling, picture quality improvement and On-Screen Display (OSD). It’s the first scaler with integrated movie judder cancellation and offers a number of advanced features such as auto picture control, auto contrast control, motion compensated de-interlacing (MCDI) and flash card connectivity.

Related literature

TV506E leaflet