NXP Semiconductors


Select site:

English

Mainstream analog LCD TV TV507

General description

Want to be ready for the changing European TV landscape? Our TV507 system ensures you are. It’s a complete, easy-to-use analog solution that conveniently shares a single platform with our hybrid/digital TV520/32 system – so you can serve all European TV markets without expensive redesign.

Blockdiagrams

Block diagram bra881_tv507

Key features

  • Complete hardware and software reference design for the shortest time-to-market
  • PAL, NTSC and SECAM color decoding
  • Many picture improvement functions including:
    • EDDI+
    • 2D and 3D comb filtering
    • 3-field MADI
    • active color management
  • Panorama scaling and letterbox insertion
  • Integrated HDMI receiver, source selection and ADC
  • LVDS supporting HD resolutions on WXGA displays (1366 x 768)
  • Proven middleware and application software (runs on Linux OS) for optimal user experience
  • Bit-mapped OSD plus Picture-in-Picture capabilities

Background information

NXP's mainstream LCD TV system solutions TV507 (analog reception) and TV520/32 (hybrid reception) offer you an easy way to meet the demands of all European markets. Forming a common platform for hybrid and analog-only sets, they are fully pin and software compatible. Reducing the time, money and risk of developing a new product, both are available as complete, ready-to-manufacture reference designs while retaining the flexibility for product differentiation.

At the heart of the ready-to-manufacture TV507, our feature-rich LCD One Chip III TDA15700 incorporates technology derived from our Nexperia-based TV520 series of TV solutions. Together with teletext, closed captioning, sound processing and scaling, it also delivers 3-field motion adaptive de-interlacing (MADI), integrated HDMI and an array of picture improvement features.

For the fastest time-to-market, we also offer a system design-in toolkit (SDT). The SDT includes everything you need to support the product differentiation process and customization of items such as connector configurations, user-interface look and feel, different LCD panels and front-end components. And you can use the same developments tools, such as software debugger, for both hybrid and analog-only designs.

Related literature
Single chip solution for mainstream LCD TV
TV520/32 and TV507 system solutions