NXP Semiconductors


Select site:

English

Mainstream integrated LCD DTV reference designs TV520

General description

Supporting both ATSC and NTSC reception, our TV520/20 and TV520/30 reference designs are highly integrated TV reception and media processing solutions for the mainstream LCD TV market.


Offering a wide range of picture improvement functions, they enable manufacturers to bring highly differentiated LCD TV solutions to market quickly and cost effectively.

Blockdiagrams

Block diagram bra765_tv520-20

Key features

  • Complete hardware and software reference design for shortest time-to-market
  • State-of-the-art silicon front-end optimized for regional requirements
    • silicon tuner front-end option
    • TDA10060 VSB/QAM channel decoder
  • Supports ATSC and NTSC broadcast reception
  • Includes proven middleware and application software delivering
    • seamless end-user experience for both digital and analog channels
    • common GUI and optimized picture settings for both digital and analog sources
  • 16 different picture improvement functions including
    • next-generation EDDI
    • 3D comb with auto-adaptive 2D/3D switching
    • advanced noise reduction algorithms supporting sharpness enhancement
    • MPEG artifact reduction
    • 3-field motion adaptive de-interlacing enhanced with edge dependent processing
  • Auto Picture Control
  • Integrated HDMI receiver, source selection and A/D conversion
    • supports input resolutions up to 1080i
  • Single LVDS output for direct panel connection, supporting resolutions up to1080i
  • Single, small form factor PCB
  • Software running under a Linux OS
  • Advanced algorithms optimize audio quality from flat speakers

Background information

Allowing rapid, cost-effective development of analog/digital LCD TVs, our TV520/20 and TV520/30 reference designs address the needs of the North American market in its transition from analog to digital broadcast.

The TV520 reference designs are based on our new, highly integrated System-on-Silicon IC (PNX853x). By integrating much of the proven functionality from our existing TV810 reference design into a single IC, we have significantly reduced both the size of the PCB and the total system bill of materials. The hardware works with a simplified version of the platform-level TV810 software, while re-using the field-proven, higher-level software components.

High quality viewing experience
Building on our rich portfolio of TV IP, these reference designs bring many audio/video features normally associated with high-end TV products into the mainstream arena. Advanced functionality - including MPEG artifact reduction, 2D/3D comb filtering, EDDI 2, peaking and sharpness enhancement features, combined with Auto Picture Control - ensures optimal picture quality at the right price point.

Complementing picture performance with great sound quality, the reference designs also feature advanced digital sound processing algorithms to get the most out of flat speakers, together with a range of third-party options such as Virtual Dolby., SRS TruSurround XT., Dolby Pro Logic II., BBE. and many more.

System design-in toolkit
To support the need for ever-shorter chassis development cycles, we offer the TV520/20 and TV520/30 with a System Design-in Toolkit (SDT). The SDT package includes everything needed to support customization of the reference design for product differentiation - connector configurations, UI look and feel, different LCD panels, front-end components, etc.

Related literature

TV520/20 leaflet
TV520/30 leaflet