NXP Semiconductors


Select site:

English

Mid-range integrated DTV (TV810)

General description

Helping you create interactive TVs with media browsing, streaming video support and connectivity features, the TV810 system solution offers a paradigm shift away from traditional TV. The TV810 family of reference designs is ideal for global analog and digital broadcast TV sets with matrix displays.

Key features

  • Supports digital transmission standard ATSC
  • Picture quality improvements
    • motion compensated de-interlacing (MCDI)
    • 3D comb filter for NTSC
    • edge dependent de-interlacing (EDDI)
    • noise reduction algorithms
  • Integrated Media Browsing
    • JPEG decode
    • MP3 decode
  • Single stream ATSC decode
  • HDMI support

Background information

Geared to convergence technology and a competitive market environment, the TV810 system solution offers manufacturers a paradigm shift away from traditional TV, with reference designs for integrated digital TV. A choice of reception and display options is augmented by advanced functionality that includes media browsing, streaming video support and connectivity features - helping you create interactive TVs today. The TV810 family is ideal for both global analog and digital broadcast TV sets and all displays types: LCD, PDP and DLP.


The heart of High Definition media

At the heart of the TV810 system solution is the highly integrated Nexperia PNX8550 Home Entertainment Engine. This powerful IC incorporates control processor, programmable media processor and high-performance video decoder. Ensuring perfect video and audio performance it is used in conjunction with the Nexperia PNX2015 companion IC, which includes an LVDS encoder for glue-less connection to matrix displays.