Air conditioning / external unit
Blockdiagram
Description
For maximizing the appliance energy efficiency and for compliance with new air con energy regulations, NXP is offering a range of hyper fast, low leakage Power factor correction diodes.
A broad MCU portfolio enabled by dedicated features as the 1% Internal RC oscillator and highly programmable peripherals like the motor control timer allows design optimization and system cost reduction.
To ensure a reliable user interaction and low power profile for the remote control design, our capacitive touch solutions offer a patented software algorithm enabling self calibration and very low active currents below 6 uA.
Technical support
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:




Follow us