High efficiency power and design for refrigerators
A generic refrigerator contains four main blocks - user interface, motor control, system management and connectivity - for each of these the suitable semiconductor content is mentioned below.
NXP offers complete ZigBee solutions with integrated MCU and ZigBee transceivers, featuring industry superior sleep current and several software stacks. In addition, our various SMPS solutions provide support to buck/boost or fly-back topologies, offering as low as 10 mW standby power, high efficiency and competitive BOM.
For on chip protection and superior noise immunity, NXP’s state of the art triacs can avoid false triggering. And the Cortex-M portfolio covers complete application needs and addresses design challenges such as:
To improve customer interactions, our display drivers support a wide range of display types for many white good applications. And to ensure a reliable interaction and low power profile for the entire user interface, our capacitive touch IC offers a patented software algorithm enabling self calibration and very low active currents, bellow 6uA.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us