Radio unit

Radio unit

NXP’s RF power transistors offer best in-class efficiency, power, and ruggedness for your radio unit PA design. Our RF small signal devices, manufactured in NXP’s innovative QUBiC4 process, deliver superior performance for ease of board design and enhanced system performance.


Key features and benefits

  • NXP offers a complete portfolio of RF products, from discrete devices to modular building blocks, from low- to high-power signal conditioning and high-speed data converters
  • The complete line-up of RF power transistors operating from 450 MHz up to 3.8 GHz, covers all cellular technologies GSM, CDMA, WCDMA, LTE, and WiMAX
  • The BGU705x series low noise amplifiers (LNAs) provide low noise figure of 0.6 dB and high output third-order intercept point of 30 dBm
  • BGA720x series RF- and BGA735x series IF- variable gain amplifiers (VGAs) offer best-in-class performance at low power consumption
  • NXP’s medium power gain blocks (MPAs) deliver high efficiency without compromising linearity
  • The BGX71xx* series IQ modulator, BGU72xx* series dual down mixer, and the BGU73xx* LO-synthesizer completes the RF small signal product portfolio 
  • The RF product portfolio is complemented by a wide spectrum of Interface Products, Microcontrollers, Integrated Logic Devices, and Standard Products, like Power MOSFETs, Diodes, etc.
     

Description

RF Power
 

We offer a complete line-up of RF power transistors operating from 450 MHz right up to 3.8 GHz, covering all cellular technologies GSM/EDGE, CDMA, TD-SCDMA, WCDMA, LTE and WiMAX infrastructures. The latest 2- and 3-way Doherty designs are helping drive efficiency way beyond 40% in base stations for WiMAX, LTE, WCDMA, and TD-SCDMA, which use large peak to average ratio (PAR) signals.
 

Integrated Doherty amplifiers

From the outside, these devices look like an ordinary transistor. In fact, they are integrated Doherty amplifiers that deliver the highest efficiency levels for base station applications. They are just as easy to design-in as standard class AB transistors, so they also provide significant space and cost savings.
 

8th Generation LDMOS

NXP recently announced the 8th generation of its RF power device portfolio for base stations. Listening carefully to the world’s leading infrastructure providers and understanding their requirements, a holistic approach was taken during the development of Gen8. This basically means that we scrutinized every little detail of a power transistor and reconsidered the entire “transistor system” to come up with a new generation, which performs markedly better than its predecessors and again sets standards for the industry. Gen 8 clearly addresses the key trends in the wireless infrastructure industry: increased output power, higher efficiency, increased signal bandwidth, smaller form factors, and higher cost sensitivity.
 

Plastic Packages (OMP)

NXP currently develops a complete line of overmolded plastic (OMP) RF power transistors and MMICs with peak powers ranging from 2.5 to 200 Watts. The main benefit of plastic packages is cost effectiveness with little or no impact on performance. The range of plastic devices will complement the extensive range of RF power products NXP offers in ceramic packages for all frequency ranges and applications up to 2.45 GHz.

 

RF Small Signal
 

The devices in the signal path between the DACs and the high power PA as well as in the signal path between the antenna and the ADCs are referred to as “small signal” devices.
 

Low Noise Amplifiers

The LNAs of the BGU705x series provide low noise figure (NF) of 0.6 dB and high linearity output third-order intercept point of 30 dBm. This family of pin-compatible products is internally matched with 50Ohms, has high input return loss and is designed to operate between 500 MHz and 3800 MHz. The products are ESD protected on all terminals, and housed in HVSON10 leadless packages. Compared to GaAs based discrete equivalents they offer lower DC power consumption, high immunity to high input level signals, better spurious emission performance, and increased output power.
 

Variable Gain Amplifiers

Manufactured in NXP’s innovative QUBiC4 process, these VGAs deliver more on-chip functionality in less space, and meet the most demanding requirements for system performance.
 

Medium Power Amplifiers

NXP’s medium power (20-30dBm) gain blocks are designed to deliver high efficiency without compromising linearity. Along with improved thermal performance and ESD robustness, the QUBiC4 process enables features such as active biasing, quiescent current adjustment, flexible VGA interfaces, and power-saving shutdown modes. To save space, NXP’s medium power amplifier MMICs are available in the smallest package size (3 x 3 mm) as well as in leadless options and SOT-89 packages.

IQ-Modulators, Dual Mixers, LO Synthesizers
 

The BGX71xx* series IQ modulator, BGU72xx* series dual down mixer, and the BGU73xx* LO-synthesizer completes the RF small signal product portfolio
* development 


Documentation for this application

File nameTitleTypeFormatDate
75017347Enabling the Mobile Experience (1.0)Brochurepdf2013-02-05

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:


How to search?