Here is a list of all modules:
[detail level 123]
| Buzzer | Buzzer module implements functions to control a DC buzzer using PWM |
| ▼e-Compass | E-Compass module combines accelerometer and magnetometer readings to determine the magnetic north position relative to the board orientation |
| e-Compass Driver | E-Compass Driver implements the functions to calculate the compass heading based on the accelerometer and magnetometer data |
| ▼Accelerometer | |
| ▼FXOS8700CQ | The FXOS8700CQ module implements the functions to initialize, configure, and read the FXOS8700CQ accelerometer + magnetometer sensor from NXP |
| FXOS8700CQ Registers | This module defines all the registers present in the FXOS8700CQ sensor |
| ▼IR Controller | |
| IR Controller Parameters | This module includes the definition of time parameters and command codes for different TVs |
| IR Controller Driver | This module implements the APIs to initialize the IR controller driver and send IR commands |
| LED Control | This module provides the functions to control the FRDM-KW40Z board LED functionality |
| Potentiometer | Potentiometer module implements functions to obtain the relative position in a scale from 0% to 100% |
| Temperature Sensor | Temperature sensor module implements functions to obtain the internal chip temperature of the SoC by reading the temperature sensor ADC channel |
| ▼Input Report | Input Report implements functions to acquire users input when a button is pressed (GPIO) or a capacitive sensor is touched (TSI) |
| TSI Sensor | TSI Sensor implements functions to detect touch events in capacitive pads |