The JN516X-EK001 evaluation kit enables the development of systems that run ZigBee, JenNet-IP, or IEEE 802.15.4 network

Quick ordering

DistributorIn Stock

Demo board description

The NXP JN516X-EK001 evaluation kit is specifically designed for use with the NXP JN516x series, a range of ultra-low-power, high-performance wireless microcontrollers suitable for JenNet-IP, RF4CE remote control and ZigBee applications. This comprehensive kit, which includes a series of wireless carrier boards, plug-in expansion boards, USB dongles, a remote control, a specially programmed Cisco router, and a complete software design kit, provides everything necessary for system development. The supplied router, which runs NXP OpenWRT firmware modified by NXP, makes it easy to develop solutions that include sensor-equipped objects as part of the "Internet of Things". Using the various demos included in the kit, designers can quickly produce demonstrators or proof-of-concept products. The same software can then be used for end products, using JN516X ICs or modules. Click here for support documentation.


  • Four base boards
  • Three lighting expansion boards
  • Two expansion boards with sensors and buttons
  • One LCD expansion board
  • 16-button capacitive touch remote control
  • Two USB dongles
  • Cisco router with Ethernet support
  • Complete software development kit (SDK)
    • GNU-based toolchain with C compiler
    • Flash programmer
    • Eclipse IDE with integrated GNU debugger (GDB)
    • Microcontroller and peripheral libraries
  • Quick, easy product development
  • Free, unrestricted Eclipse-based SDK
  • Hardware platform supports all sensors, displays, LEDs, switches
  • One evaluation kit for all applications

Descriptive summary

Includes multiple demos

The Smart Lighting demo, which makes use of nearly all the kit's components, is a JenNet-IP demo that uses the router to support connection to a WLAN or the Internet. The evaluation kit can easily be Flash programmed for use with ZigBee LL, ZigBee SE, or RF4CE demos.

The ZigBee SE demo lets the user experiment with an energy service portal (via the USB dongle), an in-premise display (using the display expansion board), standalone meters for electricity and gas, or a range extender. The ZigBee LL demo gives the designer remote control of color LEDs on the lighting expansion board.

The RF4CE demo lets the user select, play, forward, stop, pause, or change the volume on a Windows media player.

The kit also includes a network sniffer license from Ubilogix, free for use for 45 days, that works with the second USB dongle as the primary device.

The JN516x series

JN516x series devices feature an enhanced 32-bit RISC processor with embedded Flash and EEPROM memory, offer high coding efficiency through variable width instructions, a multi-stage instruction pipeline, and low-power operation with programmable clock speeds. They also include a 2.4 GHz IEEE802.15.4-compliant transceiver and a comprehensive mix of analog and digital peripherals.


  • "Internet of Things"
  • JenNet-IP
  • ZigBee LightLink (LL)
  • ZigBee Smart Energy (SE)
  • RF4CE
  • Home and building automation
  • Smart lighting
  • Remote controls
  • Smart energy
  • Wireless sensor networks

All information on this product information page is subject to the subsequent disclaimers:

Show functional diagram

JN516x Block diagram
JN516x Block diagram
Evaluation kit JN516X-EK001
Evaluation kit JN516X-EK001

Evaluation kit JN516X-EK001

Documentation for this product

File nameTitleTypeFormatDate
75017368JN516x-EK001 evaluation kitLeafletpdf2013-01-07

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
JN516X-EK0019353 004 04596JN516X-EK001ZActiveNADigiKey2111/26/2015Buy online


Type numberDescriptionStatusQuick access
JN5161IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAMProductionDownload datasheet
Order sample
JN5164ZigBee and IEEE802.15.4 wireless microcontroller with 160 kB Flash, 32 kB RAMProductionDownload datasheet
Order sample
JN5168ZigBee and IEEE802.15.4 wireless microcontroller with 256 kB Flash, 32 kB RAMProductionDownload datasheet
Order sample

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...

No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"The JN516X-EK001 evaluation kit enables the development of systems that run ZigBee, JenNet-IP, or IEEE 802.15.4 network","category":[""],"basictype":["JN5161","JN5164","JN5168",""]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.