The EA LPC3152 Evaluation Board allows you to quickly and easily evaluate the LPC315x family of microcontrollers. The microcontroller, board, and accompanying features make it a great starting point for your next Arm-9 project.
Populated with the LPC3152 to demonstrate LPC315x features, the LPC3152 board allows the evaluation of the low power consumption, high performance and flexible USB connectivity of the LPC3152.
This board is available directly from Embedded Artists.
Select a section: