PCF8883 evaluation board

  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

  • Simple demonstration of the single channel PCF8883 capacitive proximity switch
  • Jumper to select one of the three possible switch modes of the PCF8883
  • Evaluate different sensor sizes (four different sensor plates included on the board) or off board user-defined sensors
  • Two power supply options: via USB cable or a 9 V battery
  • Provisions for through-hole components allowing them to be easily changed

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?