OM13031

Hitex LPC4350 Evaluation board


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Cortex-M4 Graphic LCD Controller...

    youtube video

    Cortex-M4 Graphic LCD Controller

  • Field Oriented Control on the NXP LPC1800 Microcon...

    youtube video

    Field Oriented Control on the NXP LPC1800 Microcontroller

  • Comparing LPC1800 and LPC4300...

    youtube video

    Comparing LPC1800 and LPC4300


Demo board description

The Hitex LPC4350 Evaluation board allows you to quickly and easily evaluate the LPC4300 family of microcontrollers. The microcontroller, board and the accompanying features make it a great starting point for your next Cortex-M4 project.

Populated with the LPC4350 to demonstrate LPC4300 features, the LPC4350 offers industry leading dual-core performance, large internal memories and advanced peripherals.

Note: Same as Hitex LPC1850 Evaluation Board, but with LPC4350 component replacing LPC1850.

Order Number: OM13031

Features

  • Power-over-Ethernet
  • SDRAM, SRAM, parallel flash, NAND flash, qSPI flash
  • Temperature sensor, SD card, media-connector
  • CAN, UART, Ethernet, USB (Host, Device, OTG)
  • Debug with standard ARM JTAG and JTAG + Trace connector
  • Ready for Jennic ZigBee module
  • Small onboard display and NXP standard display
  • Audio IN an OUT, microphone IN, headphones OUT and a D-Class amplifier

Descriptive summary

Hitex LPC4350 Evaluation Board

The Hitex LPC4350 evaluation board has a variety of special features showcasing the high-performance DSC capability of the LPC4350 microcontroller.

The board is USB-powered, but can also be driven by external power supply or via power-over-Ethernet. It is equipped with 65 MB SDRAM, 32 MB parallel flash and 512 kB SRAM and a serial EEPROM. For debugging a JTAG as well as a 20-pin Cortex debug connector with ETM is available. All channels (USB1 and USB2) as well as Ethernet are provided by Phy. This makes USB device, USB host and OTG available as well as UART and CAN.

Demo Box Contents

  • Hitex LPC4350 Evaluation Board
  • USB Cable

Support Links:
Example code

For more information:
Hitex HomePage

All information on this product information page is subject to the subsequent disclaimers:
Hitex LPC1850 Eval Board PIC
Hitex LPC1850 Eval Board PIC

Hitex LPC1850 Eval Board PIC


Documentation for this product

File nameTitleTypeFormatDate
Hitex_LPC1850_Eval_Board_UserManualHitex LPC1850 Eval Board UserManualOther typepdf2011-11-23
Hitex_LPC1850_Eval_Board_SchematicsHitex LPC1850 Eval Board SchematicsOther typepdf2011-11-23
Hitex_LPC1850_Eval_Board_ComponentsHitex LPC1850 Eval Board ComponentsOther typepdf2011-11-23
Hitex_LPC1850_Eval_Board_ExamplesHitex LPC1850 Eval Board ExamplesSoftwarezip2011-11-23

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
OM130319352 972 32598OM13031,598ActiveNAMouser Electronics2509/03/2015Buy online
    NAFuture Electronics4109/03/2015Buy online
    EUFarnell Europe2109/03/2015Buy online
    GlobalRochester Electronics1109/04/2015Buy online
    NADigiKey1109/03/2015Buy online
OM130319352 972 32698OM13031,698WithdrawnNAMouser Electronics2509/03/2015Buy online
    NAFuture Electronics4109/03/2015Buy online
    EUFarnell Europe2109/03/2015Buy online
    GlobalRochester Electronics1109/04/2015Buy online
    NADigiKey1109/03/2015Buy online

Products

Type numberDescriptionStatusQuick access
LPC4310FBD144Dual-core Cortex-M4/M0, 168 kB SRAM, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4310FET100Dual-core Cortex-M4/M0, 168 kB SRAM, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4320FBD144Dual-core Cortex-M4/M0, 200 kB SRAM, HS USB with on-chip PHY, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4320FET100Dual-core Cortex-M4/M0, 200 kB SRAM, HS USB with on-chip PHY, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4330FBD144Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4330FET100Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4330FET180Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4330FET256Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4333FET25632-bit ARM Cortex-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC ProductionDownload datasheet
Order sample
LPC4337FET25632-bit ARM Cortex-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC ProductionDownload datasheet
Order sample
LPC4350FET180Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, LCD, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4350FET256Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, LCD, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample
LPC4353FET25632-bit ARM Cortex-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC ProductionDownload datasheet
Order sample
LPC4357FET256Dual-core Cortex-M4/M0, 1 MB Flash, 136 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, LCD, CAN, AES, SPIFI, SGPIO, SCTProductionDownload datasheet
Order sample

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Software

TitleTypeDate
Hitex LPC1850 Eval Board ExamplesSoftware2011-11-23

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"Hitex LPC4350 Evaluation board","category":[""],"basictype":["LPC4310FBD144","LPC4310FET100","LPC4320FBD144","LPC4320FET100","LPC4330FBD144","LPC4330FET100","LPC4330FET180","LPC4330FET256","LPC4333FET256","LPC4337FET256","LPC4350FET180","LPC4350FET256","LPC4353FET256","LPC4357FET256",""]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.