OM13068

LPC1549 LPCXpresso Motor Control Kit (BLDC)


Quick ordering

DistributorIn Stock
OR:  

Demo board description

The LPCXpresso Motor Control Kit makes it possible for you to get started with motor control prototyping immediately.

It is a platform for low voltage motor control based on NXP’s MCUs. With this universal platform it is possible to control BLDC, BLAC, stepper and dual brushed DC motors.

LPC1500 marketing category page

Features

  • LPC1549 ARM Cortex-M3 based microcontroller
  • 256 kB of flash memory, 32 kB of ROM, 4 kB EEPROM, and up to 36 kB of SRAM
  • Socket for LPC1xxx in PLCC44
  • Expansion connector for control by LPC1800/LPC4000/LPC2900 families, or other 4 phases (based on NXP PSMN2R6-40YS N-channel MOSFET), accessed via screw terminals
  • Phase control support 100 % duty cycle
  • Voltage measurement (on three phases and virtual ground)
  • Current measurement (on three phases and common low-side)
  • Input current measurement, including over-current trip
  • Break functionality
  • Hall & QEI sensor inputs, connected via screw terminals
  • Temperature sensor
  • 12 - 30 V input voltage, 17 A max. current (max. 300 W output)
  • On-board 15 W power supply (+11 V, +5 V, +3.3 V)
  • USB interface (must be supported by controlled MCU)
  • Ethernet interface (must be supported by controlled MCU)
  • CAN interface (must be supported by controlled MCU)
  • RS422/485 interface
  • UART-to-USB interface
  • 5-key joystick switch
  • 96 x 64 pixel OLED
  • Reset pushbutton
  • I²C-E2PROM
  • SWD/JTAG connector
  • 2.1 mm input jack, or via screw terminals
  • 12 - 30 V, 17 A max.

Descriptive summary

Overview

The LPC15xx are ARM Cortex-M3 based microcontrollers for embedded applications featuring a rich peripheral set with very low power consumption. The ARM Cortex-M3 is a next generation core that offers system enhancements such as enhanced debug features and a higher level of support block integration.

In addition to including an on-board debug probe, the LPC1549 LPCXpresso™ can also be configured to use external debug probes from Keil, IAR and other third party partners.

Demo Box Contents

  • LPCXpresso Motor Control Board, rev. B
  • LPCXpresso LPC1549 Board
  • BLDC Motor
  • 24 V Power supply
  • mini-B to A USB cable
  • micro-B to A USB cable
  • Support Links

  • LPCXpresso HomePage
  • LPCXpresso Support
  • LPCXpresso IDE
  • LPCXpresso Forum
  • LPCOpen software libraries for the LPC15xx family
  • Related Items

  • Motor Control Solution
  • LPC1500 marketing category page
  • All information on this product information page is subject to the subsequent disclaimers:
    OM13068: LPC1549 LPCXpresso Motor Control Kit (BLDC)
    OM13068: LPC1549 LPCXpresso Motor Control Kit (BLDC)

    OM13068: LPC1549 LPCXpresso Motor Control Kit (BLDC)


    Documentation for this product

    File nameTitleTypeFormatDate
    LPC15XX32-bit ARM Cortex-M3 microcontroller; up to 256 kB flash and 36 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CData sheetpdf2015-04-30
    OM13067_OM13068_Schematic_FileLPCXpresso Motor Control Board schematic fileDesign supportpdf2014-05-28
    UM10736LPC15xx User manualUser manualpdf2015-03-06

    Demo boards

    Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
    OM130689353 040 42598OM13068ULActiveEUFarnell Europe12108/28/2015Buy online
        ASIAElement 142108/28/2015Buy online
        NADigiKey1108/28/2015Buy online

    Products

    Type numberDescriptionStatusQuick access
    LPC1517JBD4832-bit ARM Cortex-M3 microcontroller; up to 64 kB flash and 12 kB SRAM; CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1517JBD6432-bit ARM Cortex-M3 microcontroller; up to 64 kB flash and 12 kB SRAM; CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1518JBD10032-bit ARM Cortex-M3 microcontroller; up to 128 kB flash and 20 kB SRAM; CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1518JBD6432-bit ARM Cortex-M3 microcontroller; up to 128 kB flash and 20 kB SRAM; CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1519JBD10032-bit ARM Cortex-M3 microcontroller; up to 256 kB flash and 36 kB SRAM; CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1519JBD6432-bit ARM Cortex-M3 microcontroller; up to 256 kB flash and 36 kB SRAM; CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1547JBD4832-bit ARM Cortex-M3 microcontroller; up to 64 kB flash and 12 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1547JBD6432-bit ARM Cortex-M3 microcontroller; up to 64 kB flash and 12 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1548JBD10032-bit ARM Cortex-M3 microcontroller; up to 128 kB flash and 20 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1548JBD6432-bit ARM Cortex-M3 microcontroller; up to 128 kB flash and 20 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1549JBD10032-bit ARM Cortex-M3 microcontroller; up to 256 kB flash and 36 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1549JBD4832-bit ARM Cortex-M3 microcontroller; up to 256 kB flash and 36 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample
    LPC1549JBD6432-bit ARM Cortex-M3 microcontroller; up to 256 kB flash and 36 kB SRAM; FS USB, CAN, RTC, SPI, USART, I2CProductionDownload datasheet
    Order sample

    Technical support

    Do you want to ask technical questions to an NXP expert?
    Please select one of the following options:

    Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

    Frequently asked questions and Community discussions

    The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

    Please wait. Loading data...


    No items available, please go to the Community to engage in a new discussion.

    Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
    Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

    {"subtitle":"LPC1549 LPCXpresso Motor Control Kit (BLDC)","category":[""],"basictype":["LPC1517JBD48","LPC1517JBD64","LPC1518JBD100","LPC1518JBD64","LPC1519JBD100","LPC1519JBD64","LPC1547JBD48","LPC1547JBD64","LPC1548JBD100","LPC1548JBD64","LPC1549JBD100","LPC1549JBD48","LPC1549JBD64",""]}
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
    Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

    Open document:

    If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

    Forgot your password:

    In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.