Surface Mount to DIP Evaluation Board

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Interfaces

General Purpose I/O (GPIO)

Features

Key Features

  • Allows evaluation of device that is only available in surface mount packages
  • Eliminates costly sockets and custom printed circuit boards
  • 100 mil center headers emulate DIP package for easy bread boarding

Connectivity

  • Easy connection to small surface mount packages
  • Expand the kit with add-on I²C daughter cards

Buy Options

OM13497-Image

Click to expand

  • OM13497

  • Surface Mount to DIP Evaluation Board.

  • $17.54 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?