Archived content is no longer updated and is made available for historical reference only.
The OM13501 is an LCD demo board which can be used to demonstrate and evaluate the PCA8538 segment driver. This is a chip-on-glass LCD driver which can drive up to 918 segments in mux 1:9. The board is controlled by an LPCXpresso micro controller board, which contains the LPC1115, a Cortex M0 controller. A free IDE can be downloaded in order to modify the software. Supply of the board can be via two AA batteries, an AC adapter or USB.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.