PCA8538 evaluation board OM13501A

Quick ordering

DistributorIn Stock

Demo board description

This board was developed in orde to provide a tool for engineers, wishing to demonstrate and evaluate this LCD driver, and to get hands-on experience with writing code for it. Code written using this board can serve as an example for the final application. This enables rapid prototyping. The board can be connected to any existing application with either I²C-bus or SPI-bus interface. This application then needs to provide also the power supply, with the supply voltage ranging from 2.5 V to 5.5 V.

Related demoboard: OM13518


  • Provides tool for evaluating the PCA8538 LCD driver
  • Features a vertical alignment (VA) COG display module with integrated backlight
  • Jumpers for interface selection (I²C or SPI)
  • Jumper for selection of internal or external oscillator
  • Connector pins for easy connection to external microcontroller or application

Descriptive summary

This evaluation board can be used to demonstrate and evaluate the PCA8538 segment driver. This is a chip-on-glass LCD driver which can drive up to 918 segments in MUX 1:9. The board contains only the display module, some decoupling capacitors and some jumpers. The jumpers can be used for interface selection (I²C or SPI). A pin strip has been provided as well, which makes it easy to connect the board to any microcontroller and power supply, and start developing an application.

All information on this product information page is subject to the subsequent disclaimers:
PCA8538 evaluation board OM13501A
PCA8538 evaluation board OM13501A

PCA8538 evaluation board OM13501A

Documentation for this product

File nameTitleTypeFormatDate
PCA8538Automotive 102 x 9 Chip-On-Glass LCD segment driverData sheetpdf2014-09-26
NXP_USB_I2C_OM13501A_GUIGraphical User Interface (GUI) for controlling the LCD driver PCA8538. To run the software the OM13518 is required.SoftwareZIP2014-07-08
UM10726User manual for the PCA8538 evaluation board OM13501AUser manualpdf2015-10-05

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
OM13501A9353 014 44598Development      
No distributors have this product in stock, please contact our sales office.


Type numberDescriptionStatusQuick access
PCA8538UGAutomotive 102 x 9 Chip-On-Glass LCD segment driverProductionDownload datasheet
Order sample

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...

No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"PCA8538 evaluation board OM13501A","category":[""],"basictype":["PCA8538UG",""]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.