-
OM7897
-
BGU8L1UK LTE LNA evaluation board.
- BGU8L1UK LNA evaluation board in ESD safe packing
Design Files
1 design file
-
Design Files - miscellaneous
OM7897_8_9 board layout file
The BGU8L1UK LTE LNA evaluation board simplifies the evaluation of the BGU8L1UK LNA for the LTE application. The evaluation board enables testing of the device performance and requires no additional support circuitry. The board is fully assembled with the BGU8L1UK, the input series inductor, input DC blocking capacitor and a decoupling capacitor. The board is supplied with two SMA connectors for input and output connection to RF test equipment. The BGU8L1UK can operate from a 1.5 V to 3.1 V single supply and consumes about 4.6 mA.
BGU8L1UK LTE LNA evaluation board.
1 design file
Please wait while your secure files are loading.