-
OM7925
-
Evaluation board of the BGU7051.
Archived content is no longer updated and is made available for historical reference only.
The BGU7051 LNA evaluation board simplifies the evaluation of the BGU7051. The BGU7051 is internally matched to 50 ohm and tuned for the 900 MHz frequency range. The evaluation board enables testing of the device performance and requires no additional support circuitry. The board is fully assembled with the BGU7051, including all the external components. The evaluation board is supplied with two SMA connectors for input and output connection to RF test equipment.
Select a section:
Evaluation board of the BGU7051.