Archived content is no longer updated and is made available for historical reference only.
The SSL3401HN 7 W LED driver is a solution for a dimmable MR16/12 V application connected to an electronic transformer. It is dimmable with both leading edge (Triac) dimmers and trailing edge (Transistor) dimmers generating a 5.4 W output power when using a 27 V LED voltage load. The design gives an example of how to make a driver that is suitable for small form factor LED retrofit lamps. The device controls the application to run in hysteretic boost mode. A filtered Pulse Width Modulation (PWM) signal is generated to control the application’s analog LED current source. This mode ensures an accurate LED current with low ripple.Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.