TEA1995 Add-On Board

TEA1995DB1295

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Secondary Side Controllers

Features

Key Features

  • Increased efficiency of the total application with adaptive gate drive for maximum efficiency at any load

Connectivity

  • Can be connected to a wide range of resonant power supplies or multioutput flyback power supplies.

Power Management

  • Two low ohmic SR MOSFETs in LFPAK package for power levels up to 300 W
  • Wide supply voltage range (4.5 V to 38 V)

IC used

  • TEA1995T Dual SR controller in SO-8 package

Buy Options

TEA1995DB1295-Image

Click to expand

  • TEA1995DB1295

  • TEA1995T GreenChip Dual SR Controller add-on board for resonant and multi-output flyback (LFPAK MOSFETs).

  • $144.90 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?