|
It's a competitive marketplace. You often want to offer more functionality and features while cutting costs and time to market. In many applications, 8-bit devices don't offer much room, if any, to expand in terms of performance, memory or peripherals. And when it comes to the 32-bit market, you may be limited by your Flash performance, communication interfaces, price point, tool use or support. So why not break through your current limits with a 32-bit ARM7 LPC2000 microcontroller from NXP. |
Break your Flash performance limit
EEMBC Consortium has certified benchmarks showing a 37-51% Flash performance advantage over competing ARM7™
solutions.
Break your support limitations
Minimize the time to implement a solution by drawing on an active global on-line user group of 5000+ NXP ARM7
users, on-line code and design examples and technical NXP microcontroller specialists.
Break your tool (re)use limitations
Numerous hardware and software tools are available, both in-house and third party, to help customers
understand and exploit the performance of NXP's 32-bit microcontrollers,
while minimizing the time to an implement solutions.
Break your communication limit
Connectivity is increasingly important in almost all applications. Consequently, microcontrollers have to
offer many 'new' interfaces like CAN, USB and 10/100 Ethernet in addition to the 'old favorite' serial
interfaces such as I²C, SPI and UARTs. 'At the forefront of connectivity options, NXP is the only
company to offer ARM7 peripherals that fully meet the USB 2.0 specification.
|
Take a closer look at the LPC2000 family
Break your price point limitFrom the industry's largest portfolio, with new products available each quarter, you can get your design started with an NXP 32-bit microcontroller costing less than US$ 1.50. |
Choose from:
LPC2103
LPC2364
LPC2468 Related Families
|