As the global number one supplier of automotive logic, NXP continues to lead the way in both traditional logic technologies and new advanced products. Manufactured in TS16949 certified and VDA approved facilities, you will find our AEC-Q100 compliant products are complemented by the highest quality supply and design-in support.
The specific nature of automotive electronics means that many 15 V systems still rely on mature 5 V CMOS logic technologies such as HEF4000B and HC(T). With the largest portfolio of dedicated Q100 logic devices, NXP remains committed to supplying our customers with the logic products you need.
Along with HEF4000B and HC(T) families, we offer technologies including AHC(T) and LVC for 5 V and 3 V systems respectively. And as designers move to even lower voltages we continue to evolve our automotive portfolio to fit your needs. You can also benefit from our latest 'NPIC' family of combined logic and discrete devices, which further simplify design and lower BoM.
So you know there is always one trusted source of automotive logic.