Applications


Car-to-car communication

Applications

Seamless communication between vehicles

Imagine the possibilities if instead of the car simply being a passive receiver of information, it was actually an active information source. With IEEE 802.11p technology, the dedicated wi-fi standard supporting Intelligent Transportation Systems (ITS) applications, that is exactly what is possible. With key information being passed seamlessly between vehicles over 802.11p safety on roads can be dramatically improved through features such as forward hazard warning.

NXP's enabling technologies

Application examples

Forward hazard warning

  • curve speed warning
  • overtake vehicle warning

Collision warning

  • emergency brake light

Emergency vehicle warning

Demos / Trials



Car-to-infrastructure communication

Applications

Catching data flow from the road

Data flows around us every day especially when we are on the move. Combining the potential of IEEE 802.11p (the dedicated wi-fi standard supporting Intelligent Transportation Systems (ITS) applications), GPS and GSM technologies in the car, lets us tap into that data while we are on the road. From relatively simple forward hazard warning to cooperative intersection safety systems, economically viable options to actively control and manage traffic congestion are now possible.

NXP's enabling technologies

Application examples

Forward hazard warning

  • curve speed warning

Traffic sign recognition

  • emergency break light

Cooperative intersection safety systems

Demos / Trials


Location Based Services

Applications

eCall is just the beginning

Most of us are aware of the benefits that location based services deliver with exisitng GPS technology. There has also been a number of well publicised trials of services such as the pan-European eCall Trial that NXP initiated in 2010 together with BMW, Deutsche Telekom, IBM and other major partners.

Using the same NXP technology that can be found in the eCall trial, a host of other services can be easily rolled out including Stolen Vehicle Tracking and Pay-as-you-drive vehicle insurance. In a major field trial in Eindhoven, NXP together with IBM have shown that pay-as-you drive concepts can have an extremely positive impact on improving traffic flow in cities.

NXP's enabling technologies


Remote Car Management

Applications

Car management, without the car

Providing highly convenient functionality, remote car management uses the car key to store vehicle information. When getting in and leaving the car, the key is automatically updated with a variety of vehicle data. The data can range from performance status and service data to the vehicle's GPS coordinates.

Now the NFC-enabled key can be used remotely to transfer data to a PC for various operations – such as checking the car's status at home, self-diagnosis or checking service data with the garage. Alternatively plan a route from the comfort of your home and link it to your key – no more typing the destination into your GPS system before starting your journey. Combined with an NFC-enabled phone, it could even help you locate where your car is parked.

NXP's enabling technolgies

Application examples

  • Vehicle status & maintenance
  • eVehicle monitoring battery health
  • Self vehicle diagnosis
  • Car finder
  • Remote route planner
  • Fleet management

Demos / Trials


Remote car management pilot

On July 6th 2011 the Region of Eindhoven announced a real-time car monitoring pilot involving 300 cars with NXP, in partnership with IBM, NavTeq, Tass, Beijer Automotive and the University of Eindhoven. The cars will drive with an On Board Unit that connects to the in-car CAN-bus and sends real-time data to a back office via a mobile data connection. Once processed this data will provide road authorities and drivers with better information on local road conditions, and allows fleet managers to monitor their vehicles.


Broadcast reception

Applications

Are you receiving?

Broadcast reception in the car is an important link to the outside world. Next to analog AM/FM, more and more digital radio standards are emerging around the globe. They complement analog radio with a wide variety of audio services, as well as new data services offering more detailed traffic information, images and slideshows. It also offers the possibilities of new services, downloading songs direct from the radio or map and software updates for GPS systems. NXP is the global number one supplier in car entertainment solutions.

Different digital radio standards are being introduced worldwide requiring car OEMs to offer a variety of broadcast reception systems for the different markets. Examples are HD Radio for North America, DAB(+)/T-DMB for Europe and parts of Asia, and DRM for India. To reduce the inherent cost in this complexity the industry is looking for software defined radio solutions that support multiple broadcast standards with a single chip.

NXP's enabling technologies

Application examples

  • Data services – offering more detailed traffic information, images and slideshows
  • Downloading songs direct from the radio
  • Map and / or software updates

Personalization

Applications

Individualism on the road

Take your personal settings with you from car to car using an NFC-enabled device such as a car key or mobile phone. Settings can include driving position, favourite radio stations, navigation options, MP3 library, cockpit design, etc. As you approach or enter the car, your personal settings are automatically downloaded.

For private cars, each user can have their own personalized car key, while a mobile phone containing your data is ideal for rental cars or when in a car sharing scheme. You can also use your NFC-enabled device remotely with a PC, allowing you to change settings and download new features in the comfort of your home.

NXP's enabling technologies

Application examples

  • Personal vehicle settings
  • Favourite entertainment settings

Campaigns

Links

Social Media

Additional information

Follow us