Low loss Schottkys and Transistors

header

Cost effective, power saving solutions

When designing a DC/DC converter, NXP's Schottky diodes in the newly released, thermal-enhanced FlatPower package technology are the most space-efficient solution. Designed for a very low forward voltage at high currents makes these Schottky diodes ideal for DC/DC efficiency enhancement, SMPS circuits or secondary side rectification.

New developments in portable applications demand small solutions with more functionality. NXP has built a new charger transistor by combining a low saturation BISS transistor and a small-signal MOSFET driver. These two products are integrated in the industry leading leadless and ultra thin SMD package SOT1118.

Leverage the breadth of portfolio that you would expect from one of the world's largest manufacturers of small signal discretes and superb quality performance measured in parts per billion (ppb). NXP has a long history of developing innovative products and packages from the invention of the SOT23 package forty years ago to the latest developments in low profile packaging and high efficiency solutions.

Key products

Low Vf (MEGA) Schottky rectifier
  • PMEG3020EPA 30V, 2 A low Vf MEGA Schottky barrier rectifier.
  • PMEG4030ER 40V, 3 A low Vf MEGA Schottky barrier rectifier.

Low VCEsat(BISS) transistors
  • PBSM5240PF Low VCEsat (BISS) PNP transistor with N-channel MOSFET
  • PBSS4032ND 30 V, 3.5 A NPN low VCEsat (BISS) transistor
  • PBSS5330PA 30 V, 3.5 A NPN low VCEsat (BISS) transistor
  • PBSS5620PA 20 V, 6 A PNP low VCEsat (BISS) transistor

Interactive selection guides


Literature


Application notes