pageloader

loading content


Warning: include(../../locale/includes/campaigns/languagePanel.html) [function.include]: failed to open stream: No such file or directory in /home/www/www.nxp.com/en/production/campaigns/experience_mcuoptions/index.php on line 70

Warning: include() [function.include]: Failed opening '../../locale/includes/campaigns/languagePanel.html' for inclusion (include_path='.:/usr/local/share/pear') in /home/www/www.nxp.com/en/production/campaigns/experience_mcuoptions/index.php on line 70

More and more designers are choosing 32-bit ARM microcontrollers (MCUs) for their designs - allowing them to add functionality, enable anywhere / anytime connectivity, save power and extend battery life. NXP offers the industry's broadest range of ARM-based 32-bit MCUs and integrates vital technologies - including USB, LCD, Ethernet and motor control - that enhance embedded applications of all kinds.

So if you are looking to experience more 32-bit MCU options, this is the place to start.

©2006-2011 NXP Semiconductors. All right reserved.



Warning: include(../../locale/includes/campaigns/footer_scripts.php) [function.include]: failed to open stream: No such file or directory in /home/www/www.nxp.com/en/production/campaigns/experience_mcuoptions/index.php on line 124

Warning: include() [function.include]: Failed opening '../../locale/includes/campaigns/footer_scripts.php' for inclusion (include_path='.:/usr/local/share/pear') in /home/www/www.nxp.com/en/production/campaigns/experience_mcuoptions/index.php on line 124