The smarter way to energy efficiency



GreenChip solutions for power and lighting

Aimed at improving energy efficiency and reducing carbon emissions, GreenChip technology lies at the heart of our cost-effective, high-efficiency power and lighting ICs. GreenChip products are suitable for any device that draws AC power and offer many additional benefits, from minimal standby power (as low as 10 mW) to CFL-dimming capability.

If you're making any product that plugs into a power socket or screws into a light fixture, can you afford to be without GreenChip?

GreenChip Video

Loading flash content
GreenChip Lighting

Smarter lighting network solutions
- Residential & commercial appl.
- LPRF & Control JN5148/42
- Control: switches, remotes & IP

Greenchip SSL

Smarter driver & controller ICs for LED
- Highly integrated and efficient
- SSL21081 delivers 92% efficiency

Greenchip CFL

Smarter driver ICs for SuperCFL bulbs
- Fast start up and less noise
- Dims like incandescent lamps.

Greenchip SPR

Smarter SMPS controller ICs (>90W)
- Smart Power Resonant (SPR)
- Up to 92% efficiency

Greenchip III

Smarter SMPS controller ICs (75-150W)
- Flexible operation, low standby power
- Fewer external components

Greenchip SPF

Smarter SMPS controller ICs (<75W)
- Smart Power Flyback (SPF)
- Standby power < 10 mW