GreenChip SPR products

High power smart resonant converters

Create cooler running, high-efficiency power supplies with minimal EMI using GreenChip SPR (Smart Power Resonant). It's ideal for virtually all medium- to high-power applications based on resonant architectures above 90 W.

Flexible operation, low standby power

GreenChip SPR ICs offer excellent low-power levels and enable low standby power consumption well below ENERGY STAR targets. GreenChip SPR can achieve up to 92% efficiency, reducing losses by 50% compared to flyback topologies. Power supplies can run much cooler as a result, and also generate much less EMI.

Optimal efficiency across the board

GreenChip's special built-in smart functions ensure optimal efficiency at all power levels, enabling you to create highly efficient power supplies.

TEA1795 TEA1716
TEA1795 TEA1716
   

Highly compact

With superior integration levels, GreenChip SPR ICs take up very little board space, as well as reducing height requirements. This means you can create more compact, flatter systems.