Ideal for low power applications up to approximately 75 W, GreenChip SPF ICs offer excellent low-power levels. Our newly extended portfolio covers a wide range of applications including mobile device chargers, white goods, PC peripherals, consumer, industrial and residential systems.
GreenChip SPF ICs enable low standby power consumption well below ENERGY STAR targets and no-load power consumption down to as little as 10 mW.
The TEA172x ultra-low standby SMPS controllers are the newest family of ICs to join our GreenChip SPF range. Continuing our drive towards greater energy saving and ever smaller form factor, they are particularly suited to the 5 – 10 W output power range. This includes control boards in fridges, dish washers, induction cookers and other major home appliances. A minimal bill of materials is ensured through high integration and smart design, such as a built-in MOSFET and primary sensed output voltage that eliminates opto-coupling.