Portfolio


Interface products for speed and integrity



portfolio

Interface products for speed and integrity

As chipsets get faster, you can look to NXP's complete high-end interface portfolio to add value to your design. By surrounding the core with high-speed multiplexer/demultiplexer switches, level shifters covering various voltages and application-specific redrivers, you increase functionality as well as system performance. You can maintain signal integrity on the board, compensate for system level signal loss, and drive signals over longer distances or to another PCB.

 

Supporting higher levels of integration, NXP's portfolio offers a complete range of multiplexers to keep the pin count down and ensure effective interface with standards such as USB, PCIe, DisplayPort and SAS/SATA. NXP also provides the widest range of I2C peripherals for additional functionality, as well as a large variety of connectivity bridges to allow new digital interface standards to work with older legacy devices or other interfaces.


Fast flexible connectivity bridges and UARTs



portfolio

Fast flexible connectivity bridges and UARTs

End-users typically want a new computer system to support the latest standards, but their set-up may include older items that don't yet support the new specifications. That means system designers need to look to bridge solutions to support legacy peripherals while continuing to offload analog processing from the core processors.

This is especially true for display standards, with end-users often upgrading their computer but keeping their exisitng monitor. Next-generation systems already offer native DisplayPort (DP) support to enable high-definition video and 3D TV, but increasingly don't support VGA or LVDS. NXP offers highly configurable, field-upgradable bridge ICs with on-chip flash memory capable of converting the DP protocol to these legacy standards.

A family of UART-based products create simple, low-power, low-voltage connections to widely used legacy interfaces such as I2C, GPIO, IrDA, SPI, and UART functions. Another family of Protocol Converters connect I2C/SPI slave or UART functions to I2C/SPI masters or GPIO Devices.

Documentation and literature


Bridges

  • PTN3392 - DisplayPort to VGA adapter
  • PTN3460 – DisplayPort to LVDS adapterr
  • PTN3700 - 1.8V simple mobile interface link bridge IC

UARTs/Bridges

  • SC16IS740 – I2C/SPI slave bridge to single UART with 64 byte FIFOs, 115.2Kbit/s IrDA
  • SC16IS750 – I2C/SPI slave bridge to UART with 64 byte FIFOs, 115.2Kbit/s IrDA, 8 GPIOs
  • SC16IS760 – I2C/SPI slave bridge to UART with 64 byte FIFOs, 1.152Mbit/s IrDA, 8 GPIOs
  • SC18IS600 – SPI slave bridge to I2C master with GPIO with internal clock
  • SC18IS602B - I2C slave bridge to SPI master bridge with internal clock
  • SC18IM700 - UART bridge to I2C master with GPIO

Improved signal integrity with greater reliability



portfolio

Improved signal conditioning with greater reliability

NXP offers a family of high bandwidth level shifters that support DP-DVI and DP-HDMI signal conversion. Additionally, when designers demand improved signal integrity with greater reliability while driving high speed signals over longer lines, NXP provides high bandwidth products with low return loss and high gain. Building on state of the art mixed-signal expertise, NXP is developing a line of standards-compliant redrivers that improve signal conditioning in more demanding environments.

High Bandwidth Signal Conditioners

DisplayPort level shifters (DP-DVI and DP-HDMI)

  • PTN3360A – DisplayPort to HDMI/DVI Level Shifter w Inverting HPD
  • PTN3360B – DisplayPort to HDMI / DVI level shifter
  • PTN3360D – DisplayPort to HDMI / DVI level shifter (supports deep color)
  • PTN3361B – DisplayPort to DVI level shifter
  • PTN3380 – DisplayPort to DVI level shifter with Voltage Regulator
  • PTN3381D – DisplayPort to HDMI level shifter (supports deep color mode)

USB3.0 (Super-Speed) Redriver



High speed switches to 10G and beyond



portfolio

High speed switches to 10G and beyond

NXP offers a wide range of innovative multiplexer / demultiplexer switches for new and evolving, high-speed motherboard chipsets. These products provide configurable routing of high-speed differential signals to DisplayPort, PCIe, SAS/SATA, and USB connectors, and use innovative design techniques to minimize impedance, cross-talk, and skew to ensure optimal signal integrity.

Documentation and literature

Products



I2C-bus enablers and peripherals



portfolio

The I2C portfolio that’s been at the heart of server designs for decades

Server, desktop and notebook computer designers will recognize the benefits that I2C technology and NXP’s portfolio delivers. NXP continues to create and develop I2C-bus components and I2C compatible devices to help simplify your design. Developments such as I2C Fast-mode which offers data rates up to 1 MHz helping improve the boot up times of next generation platforms.

Products

  • NVT2003DP I2C level translator
  • PCA9509DP Level translating I2C-bus / SMBus repeater (static)
  • PCA9515ADP I2C-bus repeater (static)
  • PCA9517ADP Level translating I2C-bus repeater
  • PCA9525 Fm I2C-bus bus buffer (no offset)
  • PCA9539PW 16-bit I2C-bus low power I/O port
  • PCA9548APW 8-channel I2C-bus switch
  • PCA9552PW I2C LED Driver
  • SE97BTP DDR3 memory module temperature sensor and Serial Presence Detect (SPD)

Bus enabler features / benefits

    Bus Level translators
    • allow low voltage processors to work with legacy (higher voltage) peripherals

    Bus buffers
    • drive I2C-bus signals over long-distance and through interconnects in noisy environments

    Multiplexers and switches
    • solve device address conflicts (when two or more devices with the same address need to be on the same bus), fault isolation, level translation and capacitance loading

Bus peripheral features / benefits

    GPIO I/O expander
    • add new product features without using valuable processor I/O pins
    • reduce trace crowding and congestion on PCBs by locating the device close to the application

    Multifunctional I2C LED controllers
    • offload message and status display tasks from the main processor
    • full LED PWM dimming

    Real-time clocks
    • highly accurate time-keeping

    Temperature sensors
    • constantly monitor local temperature or report remote sensor data
    • set and monitor under / over / critical temperature alarms over the I2C-bus