As a simple two-wire bus, I2C lends itself to virtually any application, with a broad portfolio of bus enablers and peripherals you'll easily find the device you need at NXP. It could be an LED controller for the enticing lights of gaming machines, a level translator to manage the voltages differences in mobile devices, or a temperature monitor for a blade server. The applications are as varied as NXP's portfolio.
We have created a number of dedicated sample kits to assist you in deciding which components will be most appropriate for your designs. The following application-focused sample kits are now available - for more information on what's in each sample kit simply click one of the above tabs or the links below.
Computing
The I2C portfolio that's been at the heart of server designs for decades
Request a Computing applications sample kit
Portable devices
Solve low-voltage logic level challenges in advanced mobile electronics
Request a Portable applications sample kit
Industrial
Harness the speed and power of Fast-mode Plus in gaming / vending machines and white goods
Request an Industrial applications sample kit.
Industrial electronics covers a wide range of sub-systems that benefit from I2C technology, including user interface, safety and monitoring, and increasingly complex displays and indicators. And new designs often require higher bus transfer speed for more data bandwidth, and higher drive current for longer buses.
NXP's Fast-mode Plus (Fm+) I2C-bus technology (PCA96xx family) solves these challenges. The simple two signal line I2C-bus greatly simplifies wire congestion in applications from vending machines and industrial control to white goods and kitchen appliances. In addition this higher speed and higher drive I2C-bus technology is supported by NXP's Cortex-M0 family of microcontrollers.
The industrial applications sample kit contains the following components for you to review and test.
Request your Industrial applications sample kit.
Battery power and limited space are the two key challenges in mobile electronics, especially with the increasing feature sets on new platforms. Core logic, including processors, operate from lower supply voltages, and consume less power. While this is great for battery life, these components still need to work with existing higher voltage peripherals.
I2C technology not only directly addresses these issues with voltage level translation and easy to add low-voltage I/O capacity, it can also be used for keypad control as well as driving and controlling LEDs.
The portable applications sample kit contains the following components for you to review and test.
Request your Portable applications sample kit
Server, desktop and notebook computer designers will recognize the benefits that I2C technology and NXP’s portfolio delivers. NXP continues to create and develop I2C-bus components and I2C compatible devices to help simplify your design. Developments such as I2C Fast-mode which offers data rates up to 1 MHz helping improve the boot up times of next generation platforms.
The computing applications sample kit contains the following components for you to review and test.
Request a Computing applications sample kit.