Ultra small leadless MOSFETs



Miniaturization without compromising performance

For all portable applications, but especially in tablets, e-readers and smart phones, there is greater need for smaller, low-power actuators and low ohmic switches. Within our complete MOSFET portfolio, NXP has an extensive range of excellent, high-performance, low RDSon MOSFETs in very small and ultra-small packages. Our solutions address the trends towards higher efficiency, increased power density and lower power consumption. Ideal for many applications including ultra-small load switches, power conversion and charger switches, NXP's MOSFET series in DFN packages deliver excellent switching and thermal performance on a small footprint for medium power requirements.

Get ahead in the space race

In small thin applications it is all about power density and efficiency. Our solutions offer the smallest size without compromising performance. For example devices using our DFN2020MD-6 package, bring a real advance in power density delivering high power dissipation per mm2. They give you the best power and thermal performance in the smallest package, just 2x2 mm across and 0.6 mm high, and include a 30 V N-channel MOSFET with a maximum drain current (ID) of 13 A.

Choose the device that fits your needs from our very broad portfolio of small-signal MOSFETs - a unique offering that combines quality products, volume supply and a proven supply chain.