Package innovation that reclaims more board space

With an extensive portfolio of DFN package MOSFETs to choose from, it's easy to find the right device for your system. Select the right package/product option on basis of different DFN package sizes as well as VDS max and RDSon product values. Additionally, the ESD and AECQ101 selectors on the right side give an easy overview, which products include ESD protection and which are Automotive qualified. To get detailed product information, just click on the product within the graph.

DFN2020-6
2.0 x 2.0 x 0.62

DFN1006-3
1.0 x 0.6 x 0.48

DFN1006B-3
1.0 x 0.6 x 0.37

DFN2020MD-6
2.0 x 2.0 x 0.62

DFN1010B-6
1.1 x 1.0 x 0.37

DFN1010D-3
1.1 x 1.0 x 0.37

ESD\non-ESD

AECQ101 enable\disable

Single N-ch MOSFET; 20 V; 12mOhm

Single N-ch MOSFET; 20 V; 15mOhm

Dual N-ch MOSFET; 20 V; 28mOhm

Dual ESD protected N-ch MOSFET; 20 V; 38mOhm

Dual N-ch MOSFET; 20 V; 42mOhm

Dual ESD protected N-ch MOSFET; 20 V; 58mOhm

Dual ESD protected N-ch MOSFET; 20 V; 85mOhm

Single N-ch ESD protected MOSFET; 20 V; 290mOhm

Single N-ch MOSFET; 30 V; 11mOhm

Single N-ch MOSFET; 30 V; 16mOhm

Single N-ch MOSFET; 30 V; 20mOhm

Single N-ch MOSFET; 30 V; 20mOhm

Dual N-ch MOSFET; 30 V; 70mOhm

Dual N-ch ESD protected MOSFET; 30 V; 95mOhm

Single N-ch ESD protected MOSFET; 20 V; 380mOhm

Single N-ch MOSFET; 30 V; 420mOhm

Single N-ch MOSFET; 30 V; 1000mOhm

Single N-ch MOSFET; 60V; 40mOhm

60 V, 450 mA N-channel Trench MOSFET

60 V, single N-channel Trench MOSFET

30 V, dual N-channel Trench MOSFET

20 V, single N-channel Trench MOSFET

N-channel TrenchMOS extremely low level FET

N-channel TrenchMOS extremely low level FET

N-channel TrenchMOS standard level FET

N-channel TrenchMOS standard level FET

N-channel TrenchMOS standard level FET

20 V, single N-channel Trench MOSFET

30 V, single N-channel Trench MOSFET

30 V, single N-channel Trench MOSFET

60 V, single N-channel Trench MOSFET

20 V, single N-channel Trench MOSFET

30 V, single N-channel Trench MOSFET

30 V, single N-channel Trench MOSFET

20 V, single N-channel Trench MOSFET

20 V, single N-channel Trench MOSFET

20 V, single N-channel Trench MOSFET

20 V, N-channel Trench MOSFET

30 V, N-channel Trench MOSFET

12 V, N-channel Trench MOSFET

30 V, N-channel Trench MOSFET

80 V, N-channel Trench MOSFET

80 V, N-channel Trench MOSFET

DFN2020-6
2.0 x 2.0 x 0.62

DFN1006-3
1.0 x 0.6 x 0.48

DFN1006B-3
1.0 x 0.6 x 0.37

DFN2020MD-6
2.0 x 2.0 x 0.62

DFN1010B-6
1.1 x 1.0 x 0.37

DFN1010D-3
1.1 x 1.0 x 0.37

ESD\non-ESD

AECQ101 enable\disable

Single P-ch MOSFET; 12 V; 15mOhm

Single P-ch MOSFET; 20 V; 19mOhm

Single P-ch MOSFET; 20 V; 33mOhm

Dual P-ch MOSFET; 20 V; 55mOhm

Dual P-ch ESD protected MOSFET; 20 V; 70mOhm

Dual P-ch MOSFET; 20 V; 80mOhm

Single ESD protected P-ch MOSFET; 20 V; 350mOhm

Single ESD protected P-ch MOSFET; 20 V; 350mOhm

Single P-ch ESD protected MOSFET; 20 V; 670mOhm

Single P-ch MOSFET; 30 V; 27mOhm

Single P-ch MOSFET; 30 V; 43mOhm

Dual P-ch MOSFET; 30 V; 77mOhm

Combination of P-ch MOSFET and bipolar NPN RET; 30 V; 80mOhm

P-ch MOSFET RET combination; 30 V; 85mOhm

Single P-ch MOSFET; 30 V; 2800mOhm

Single P-ch ESD protected MOSFET; 50 V; 6000mOhm

Single P-ch ESD protected MOSFET; 50 V; 6000mOhm

20 V, 3.7 A / 440 mV VF P-channel MOSFET-Schottky combination

20 V, single P-channel Trench MOSFET

20 V, single P-channel Trench MOSFET

20 V, single P-channel Trench MOSFET

20 V, single P-channel Trench MOSFET

20 V, single P-channel Trench MOSFET

20 V, single N-channel Trench MOSFET

20 V, P-channel Trench MOSFET

30 V, P-channel Trench MOSFET

20 V, dual P-channel Trench MOSFET