Bus Devices and I2C
Search in questions
You are here: Overview
Bus Devices and I2C
USB PDIUSBD12
| USB PDIUSBD12 |
| difference between PDIUSBD11 and PDIUSBD12 |
| current consume PDIUSBD12 |
| PDIUSBD12 compliant to USB |
| suspend output on Power up |
| On Power up |
| Power-on Reset (POR) PDIUSBD12 |
| reset pulse PDIUSBD12 |
| Power-on Reset (POR) accessing PDIUSBD12 |
| suspend current ratings PDIUSBD12 |
| Into Suspend |
| out of suspend |
| Suspend Vout3.3 |
| Suspend CLKOUT frequency |
| Suspend 1 MW resistors USB |
| Suspend pin |
| Clocking, clockout frequency |
| Clocking, suspend CLKOUT frequency |
| Clocking, start-up time of CLKOUT |
| Clocking, passive components PDIUSBD12 |
| Clocking, Vpeak-to-peak Xtal1 pin |
| Interfacing, transfer speed parallel interface |
| Interfacing, DMA |
| Interfacing, DMA Device to Host |
| burst DMA Mode vs single DMA transfer mode |
| Interfacing, DMA Timings |
| Interfacing PDIUSBD12 |
| Interfacing, output voltage swing |
| Interfacing, Vout3.3 to drive |
| Interfacing, CS_N and the DACK_N |
| Interfacing PDIUSBD12 trigger |
| Interfacing, accomplish a vbus sensing |
| Interfacing, ALE pin of the PDIUSBD12 |
| Interfacing, CS_N pin of the PDIUSBD12 |
| Programming PDIUSBD12 SoftConnect |
| Programming PDIUSBD12 Set Address/Enable |
| Programming PDIUSBD12 DMA register |
| double buffering |
| Internal Buffer size of PDIUSBD12 |
| EMI issues |
| GoodLink LED |
| Vendor ID and Product ID |
| PDIUSBD12 based on a 6 MHz crystal |
| varying data transfer rate |
| Allocation difference between Isochronous and Bulk Pipe |
| PDIUSBD12 demonstration board |
| matching resistors D+/D- lines |
| How is the Interrupt Flag cleared? |