Select site:
English
Chemical content of 74LVT646DB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, WEEE, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.


Chemical Content China RoHS information
TypenumberPackagePackage
description
Moisture
Sensitivity
Level
Total product
weight
 
74LVT646DBSOT340-1SSOP241175.32 mg
SubpartMaterial
group
SubstancesCAS numberMass(mg)Mass(%)
DieDoped siliconSilicon (Si)7440-21-301.11        100.00        
Pre-platingPure metal layerPalladium (Pd)7440-05-300.03        02.00        
  Nickel (Ni)7440-02-001.30        97.00        
  Gold (Au)7440-57-500.01        01.00        
  SubTotal 01.34100.00
Lead Frame MaterialCopper alloyIron (Fe)7439-89-601.72        02.35        
  Phosphorous (P)7723-14-000.06        00.08        
  Copper (Cu)7440-50-871.48        97.60        
  SubTotal 73.26100.00
Mould CompoundFlame retardantMisc. Bromine Compounds 01.55        01.60        
 PolymerEpoxy resin system 20.50        21.20        
 FillerMisc. silica compounds 72.53        75.00        
 Flame retardantAntimony trioxide1309-64-402.13        02.20        
  SubTotal 96.71100.00
AdhesivePolymerResin system 00.51        24.50        
 FillerSilver (Ag)7440-22-401.59        75.50        
  SubTotal 02.10100.00
WirePure metalGold (Au)7440-57-500.80        100.00        
  Total 175.32100.00
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

Download Excel Sheet European RoHS

Download Excel Sheet Chinese RoHS