Select site:
English
Chemical content of BF1207

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, WEEE, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.


Chemical Content China RoHS information
TypenumberPackagePackage
description
Moisture
Sensitivity
Level
Total product
weight
 
BF1207SOT363UMT6 05.33 mg
SubpartMaterial
group
SubstancesCAS numberMass(mg)Mass(%)
DieDoped siliconSilicon (Si)7440-21-300.05        100.00        
Mould CompoundPolymerPhenolic resin 00.22        07.50        
  Epoxy resin system 00.51        17.50        
 AdditiveCarbon black1333-86-400.01        00.40        
 Flame retardantMisc. Bromine Compounds 00.03        01.00        
 FillerMisc. silica compounds 02.02        69.30        
  Cristobalite14464-46-100.03        01.00        
 Flame retardantMisc. Antimony compounds 00.02        00.80        
 AdditiveNon hazardous 00.07        02.50        
  SubTotal 02.91100.00
WirePure metalGold (Au)7440-57-500.01        100.00        
Lead FrameIron-nickel alloySilicon (Si)7440-21-300.01        00.30        
 Pure metal layerCopper (Cu)7440-50-800.02        00.83        
  Silver (Ag)7440-22-400.00        00.13        
 Iron-nickel alloyChromium (Cr)7440-47-300.00        00.25        
  Aluminium (Al)7429-90-500.00        00.10        
  Misc. Phospor compounds 00.00        00.03        
  Nickel (Ni)7440-02-000.83        41.59        
  Cobalt (Co)7440-48-400.01        00.50        
  Iron (Fe)7439-89-601.10        55.19        
  Manganese (Mn)7439-96-500.02        01.00        
  Misc. Sulfur compounds 00.00        00.03        
  Carbon black1333-86-400.00        00.05        
  SubTotal 01.99100.00
Post-platingPure metalTin (Sn)7440-31-500.37        100.00        
  Total 05.33100.00
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

Download Excel Sheet European RoHS

Download Excel Sheet Chinese RoHS