As a proactive and sustainable company, NXP has decided to publish chemical content information of its product
portfolio through direct Internet access.
With this information, we can provide data to our customers
to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has
set a standard in the semiconductor business with this detailed level of data, directly retrieved from its
general product database.
NXP products are compliant to the EU Directives RoHS, WEEE, ELV and the China
RoHS.
Please see also our
Restricted Substances Declaration.
| Chemical Content | China RoHS information |
| Typenumber | Package | Package description | Moisture Sensitivity Level | Total product weight | ![]() |
| BYW29E-200 | SOD59 | TO-220AC | NA | 1370.64 mg |
| Subpart | Material group | Substances | CAS number | Mass(mg) | Mass(%) |
| Lead Frame | Iron-nickel alloy | Phosphorous (P) | 7723-14-0 | 00.40 | 00.03 |
| Nickel (Ni) | 7440-02-0 | 14.44 | 01.08 | ||
| Copper (Cu) | 7440-50-8 | 1321.16 | 98.79 | ||
| SubTotal | 1336.00 | 100.00 | |||
| Solder Wire | Tin alloy | Antimony (Sb) | 7440-36-0 | 00.15 | 10.00 |
| Tin (Sn) | 7440-31-5 | 00.97 | 65.00 | ||
| Silver (Ag) | 7440-22-4 | 00.37 | 25.00 | ||
| SubTotal | 01.49 | 100.00 | |||
| Substance | Pure metal | Tin (Sn) | 7440-31-5 | 20.68 | 100.00 |
| Die | Doped silicon | Silicon (Si) | 7440-21-3 | 03.31 | 100.00 |
| Wire | Pure metal | Aluminium (Al) | 7429-90-5 | 08.16 | 100.00 |
| Mould Compound | Flame retardant | Bromine atom (Br) | 10097-32-2 | 00.01 | 01.35 |
| Polymer | Epoxy resin system | 00.29 | 29.02 | ||
| Flame retardant | Antimony trioxide | 1309-64-4 | 00.02 | 01.94 | |
| Filler | Misc. silica compounds | 00.68 | 67.69 | ||
| SubTotal | 01.00 | 100.00 | |||
| Total | 1370.64 | 100.00 |
| Disclaimer |
| All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |
Download Excel Sheet European RoHS
Download Excel Sheet Chinese RoHS