| SOT1018-1 | BGA256 | plastic ball grid array package; 256 balls | | 2007-08-20 |
| SOT1027-1 | BGA596 | plastic ball grid array package; 596 balls | | 2007-11-06 |
| SOT1034-1 | BGA736 | plastic ball grid array package; 736 balls | | 2007-09-28 |
| SOT1047-1 | BGA485 | plastic ball grid array package; 485 balls | MS-034 (JEDEC); 144E (IEC); | 2007-11-14 |
| SOT1090-1 | BGA426 | plastic ball grid array package; 426 balls | MS-034 (JEDEC); 144E (IEC); | 2008-06-19 |
| SOT471-1 | BGA256 | plastic ball grid array package; 256 balls; body 27 x 27 x 1.55 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-22 |
| SOT472-1 | BGA156 | plastic ball grid array package; 156 balls; body 15 x 15 x 1.15 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-22 |
| SOT489-1 | BGA292 | plastic ball grid array package; 292 balls; body 27 x 27 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-22 |
| SOT531-1 | BGA316 | plastic ball grid array package; 316 balls; body 27 x 27 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-22 |
| SOT532-1 | BGA388 | plastic ball grid array package; 388 balls; body 35 x 35 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-23 |
| SOT532-2 | BGA388 | plastic ball grid array package; 388 balls; body 35 x 35 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2006-08-24 |
| SOT550-1 | BGA304 | plastic ball grid array package; 304 balls; body 31 x 31 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-23 |
| SOT550-2 | BGA304 | plastic ball grid array package; 304 balls; body 31 x 31 x 1.75 mm | MS-034 (JEDEC); | 2004-07-28 |
| SOT579-1 | BGA272 | plastic ball grid array package; 272 balls; body 27 x 27 x 1.55 mm | MS-034 (JEDEC); 144E (IEC); | 2004-09-28 |
| SOT581-1 | BGA352 | plastic ball grid array package; 352 balls; body 35 x 35 x 1.75 mm | ED-7311-9A (JEITA); MS-034 (JEDEC); 144E (IEC); | 2003-01-23 |
| SOT584-1 | BGA456 | plastic ball grid array package; 456 balls; body 35 x 35 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2007-06-26 |
| SOT587-1 | BGA596 | plastic ball grid array package; 596 balls; body 40 x 40 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-23 |
| SOT588-1 | BGA656 | plastic ball grid array package; 656 balls; body 40 x 40 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-24 |
| SOT589-1 | BGA553 | plastic ball grid array package; 553 balls; body 37.5 x 37.5 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2005-11-25 |
| SOT595-1 | BGA208 | plastic ball grid array package; 208 balls; body 17 x 17 x 1.2 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-24 |
| SOT611-1 | BGA329 | plastic ball grid array package; 329 balls; body 31 x 31 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-24 |
| SOT611-2 | BGA329 | plastic ball grid array package; 329 balls; body 31 x 31 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-30 |
| SOT623-1 | BGA658 | plastic ball grid array package; 658 balls; body 40 x 40 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-24 |
| SOT648-1 | BGA225 | plastic ball grid array package; 225 balls; body 27 x 27 x 1.55 mm | ED-7311-9A (JEITA); MS-034 (JEDEC); 144E (IEC); | 2003-01-24 |
| SOT651-1 | BGA956 | plastic ball grid array package; 956 balls; body 40 x 40 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-24 |
| SOT652-1 | BGA760 | plastic ball grid array package; 760 balls; body 40 x 40 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2003-01-24 |
| SOT710-1 | BGA217 | plastic ball grid array package; 217 balls; body 23 x 23 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2001-11-01 |
| SOT711-1 | BGA240 | plastic ball grid array package; 240 balls; body 23 x 23 x 1.75 mm | IC-7315-001 (JEITA); MS-034 (JEDEC); 144E (IEC); | 2001-11-01 |
| SOT711-2 | BGA240 | plastic ball grid array package; 240 balls; body 23 x 23 x 1.55 mm | MS-034 (JEDEC); 144E (IEC); | 2005-03-14 |
| SOT741-1 | BGA376 | plastic ball grid array package; 376 balls; body 23 x 23 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2002-01-14 |
| SOT795-1 | BGA456 | plastic ball grid array package; 456 balls | MS-034 (JEDEC); 144E (IEC); | 2008-06-09 |
| SOT811-1 | BGA256 | plastic ball grid array package; 256 balls; body 17 x 17 x 1.2 mm | MS-034 (JEDEC); | 2003-04-15 |
| SOT812-1 | BGA288 | plastic ball grid array package; 288 balls; body 23 x 23 x 1.7 mm | MS-034 (JEDEC); 144E (IEC); | 2003-05-15 |
| SOT847-1 | BGA420 | plastic ball grid array package; 420 balls; body 23 x 23 x 1.7 mm | MS-034 (JEDEC); 144E (IEC); | 2004-02-12 |
| SOT847-2 | BGA420 | plastic ball grid array package; 420 balls; body 23 x 23 x 1.55 mm | 144E (IEC); | 2005-03-16 |
| SOT869-1 | BGA288 | plastic ball grid array package; 288 balls; body 27 x 27 x 1.55 mm | MS-034 (JEDEC); | 2005-05-11 |
| SOT875-1 | BGA756 | plastic ball grid array package; 756 balls; body 35 x 35 x 1.75 mm | MS-034 (JEDEC); | 2004-12-06 |
| SOT881-1 | BGA292 | plastic ball grid array package; 292 balls; body 27 x 27 x 1.55 mm | MS-034 (JEDEC); | 2005-02-10 |
| SOT901-1 | BGA400 | plastic ball grid array package; 400 balls; body 27 x 27 x 1.75 mm | MS-034 (JEDEC); | 2005-10-25 |
| SOT925-1 | BGA364 | plastic ball grid array package; 364 balls; body 27 x 27 x 1.75 mm | | 2005-11-24 |
| SOT947-1 | BGA564 | plastic, ball grid array package; 564 balls; body 40 x 40 x 1.75 mm | | 2006-05-31 |
| SOT952-1 | BGA432 | plastic ball grid array package; 432 balls; body 35 x 35 x 1.75 mm | MS-034 (JEDEC); 144E (IEC); | 2006-06-21 |