Select site:
English
No matching Product Information Page available

No exact match for PCA82C252T_N3 can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 5] of 5
    5 results were found in 0.112 seconds
    1 Fault-tolerant CAN transceiverOptimized for in-car low-speed communication • Baud rate up to 125 kBaud • Up to 15 nodes can be connected • Supports unshielded bus wires • Low RFI due to built-in slope control function • Fully integrated receiver filters.+ http://www.nxp.com/acrobat_download/datasheets/PCA82C252_4.pdfContent type:Datasheet, File type:PDF
    2 dn43.PDF...T M 1 30-6-00 30-6-00 PCA82C252T/N3 Non-Manufacturable. See Replacement...T M 1 30-6-00 30-6-00 PCA82C252T/N3 Non-Manufacturable. See Replacement...T C 1 30-6-00 30-6-00 PCA82C252T/N3 Non-Manufacturable. See Replacement...+ http://www.nxp.com/acrobat_download/other/eol/dn43exha.pdfContent type:Other, File type:PDF
    3 SQ report Phase 4 PPF.doc...06x4.98 Vehicle name CE1460 D C SAA6579T/V1 PCA82C252T/N3 PCA82C252T/N3 Subpack old SOT162AH14 SOT162AH13 SOT108AJ17C...L1 0/77 0/77 0/77 0/77 SO14 PST-2-11 PCA82C252T/N3 L2 0/77 - - - - L2 0/77 - 0/77 - SO14 PST...+ http://www.nxp.com/acrobat_download/other/green_roadmap/self-qual-results_PPF_phase-4.pdfContent type:Other, File type:PDF
    4 SQ Plan remaining after phase 3 CPCN.doc...06x4.98 Vehicle name CE1460 D C SAA6579T/V1 PCA82C252T/N3 PCA82C252T/N3 Subpack old SOT162AH14 SOT162AH13 SOT108AJ17C...77 0/77 0/77 0/77 SO14 PST-2-11 PCA82C252T/N3 L1 0/77 0/77 - - - - L.1 0/77 0/77...+ http://www.nxp.com/acrobat_download/other/green_roadmap/self_qualification_plan_pb_free.pdfContent type:Other, File type:PDF
    5 dn48a1.PDF...Standard discontinuation. 454 PCA82C252T/N3 PCA82C252T D AUTOMOTIVE NIJMEGEN...Standard discontinuation. 455 PCA82C252T/N3 PCA82C252T D AUTOMOTIVE NIJMEGEN...Standard discontinuation. 456 PCA82C252T/N3/S430 AUTOMOTIVE NIJMEGEN 935262410112...+ http://www.nxp.com/acrobat_download/other/eol/dn48a.pdfContent type:Other, File type:PDF
      [1 - 5] of 5